Series A4164 Conductive PVC Air Hose with PVC Cover
Specialty Products
Uniquely different PVC air hose that prevents static build-up without the need of a static wire.
Item # |
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length Coils |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| A4164-04X500 | Series No. N/A A4164 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Length Coils N/A 500 ft | Approx. Wt. Per Pkg. N/A 44 lb |
| A4164-04X100 | Series No. N/A A4164 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 8 lb |
| A4164-06X500 | Series No. N/A A4164 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Length Coils N/A 500 ft | Approx. Wt. Per Pkg. N/A 58 lb |
| A4164-06X100 | Series No. N/A A4164 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 11 lb |
| A4164-08X500 | Series No. N/A A4164 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.813 in20.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Length Coils N/A 500 ft | Approx. Wt. Per Pkg. N/A 93 lb |
| A4164-08X100 | Series No. N/A A4164 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.813 in20.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Length Coils N/A 100 ft | Approx. Wt. Per Pkg. N/A 18 lb |





