Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Uniquely different PVC air hose that prevents static build-up without the need of a static wire.
Unit of Measure

Construction

Construction

N/A
  • Tube - Co-extruded electrically-conductive PVC.
  • Reinforcement - Spiral polyester yarn.
  • Cover - Red weather resistant PVC.

Features

Features

N/A
  • Continuous flexible conductive liner assures contact with fittings, without special preparation or clamping techniques.
  • No wires to break when the hose is flexed.
  • Distinctive color and branding allows easy identification.
  • Silicone-free.
  • One-piece lengths.
  • Branded as "Conductive Air".
  • Non-marking non-perforated cover.
  • Phthalate Free!

Applications

Applications

N/A
  • In-plant air service where static dissipation is required.
  • Air lines for painting equipment.
  • Applications requiring the use of grounded pneumatic tools.

Electrical Data

Electrical Data

N/A
  • Resistance is less than 100,000 ohms per foot when tested with an ohmmeter, with normal open-circuit output voltage of 500 VDC.

Nominal Specifications

Series No.

N/A A4164

Size Code

N/A 08

Nominal ID

N/A 1/2 in12.7 mm

Nominal OD

N/A 0.813 in20.7 mm

Max. Working Pressure at 70 ºF (20 ºC)

N/A 300 psi

Max. Working Pressure at 122 ºF (50 ºC)

N/A 180 psi

Standard Length Coils

N/A 100 ft

Approx. Wt. Per Pkg.

N/A 18 lb

Type

N/A Conductive PVC Air Hose with PVC Cover

Material

N/A Co-Extruded Electrically-Conductive PVC

Color

N/A Red

Service Temperature [Min]

N/A 14 ºF-10 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Specifications

Brand

N/A Kuri Tec®

Package Type

N/A Coils

Note

Note

N/A Conductivity is through the inner liner only. To dissipate static electricity, the hose must be fitted with a grounded conductive coupling. When measured through the wall of the hose, the product demonstrates electrical insulation.

Compliance Footnotes

Compliance Footnotes

N/A
  • Phthalate Free - Manufactured from all phthalate free materials