Uniquely different PVC air hose that prevents static build-up without the need of a static wire.
Unit of Measure
Construction
|
Features
|
Applications
|
Electrical Data
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Construction
Construction |
N/A
|
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Electrical Data
Electrical Data |
N/A
|
Nominal Specifications
Series No. |
N/A A4164 |
Size Code |
N/A 06 |
Nominal ID |
N/A 3/8 in9.5 mm |
Nominal OD |
N/A 0.625 in15.9 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 300 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 180 psi |
Standard Length Coils |
N/A 100 ft |
Approx. Wt. Per Pkg. |
N/A 11 lb |
Type |
N/A Conductive PVC Air Hose with PVC Cover |
Material |
N/A Co-Extruded Electrically-Conductive PVC |
Color |
N/A Red |
Service Temperature [Min] |
N/A 14 ºF-10 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |



