Series A1263 Low Temperature Non-Toxic PVC Air Breathing Hose
Specialty Products
This specially-designed non-toxic/low odor air breathing hose provides air service in extreme low temperature conditions.
Item # |
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length Coils |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|---|---|
| A1263-04X500 | Series No. N/A A1263 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.585 in14.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Length Coils N/A 500 ft | Approx. Wt. per Pkg. N/A 64 lb |
| A1263-06X300 | Series No. N/A A1263 | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.720 in18.3 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 180 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 52 lb |





