NAUTILUS™ Series K2W Weighted Aeration Tubing
Specialty Products
A Special weighted Flexible PVC Tubing that is Ideal for Trouble free delivery of Air to Pond Aeration Systems.
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Working Pressure at 70ºF (20ºC) |
Standard Length Coils |
Approx. Wt. lbs/Pkg |
|---|---|---|---|---|---|---|
| K2W-0611X300 | Size Code N/A 0611 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.690 in17.5 mm | Working Pressure at 70ºF (20ºC) N/A 50 psi | Standard Length Coils N/A 300 ft | Approx. Wt. lbs/Pkg N/A 60 lb |
| K2W-0815X200 | Size Code N/A 0815 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.960 in24.4 mm | Working Pressure at 70ºF (20ºC) N/A 50 psi | Standard Length Coils N/A 200 ft | Approx. Wt. lbs/Pkg N/A 80 lb |
| K2W-1017X100 | Size Code N/A 1017 | Nominal ID N/A 5/8 in15.9 mm | Nominal OD N/A 1.065 in27.1 mm | Working Pressure at 70ºF (20ºC) N/A 50 psi | Standard Length Coils N/A 100 ft | Approx. Wt. lbs/Pkg N/A 44 lb |
| K2W-1220X100 | Size Code N/A 1220 | Nominal ID N/A 3/4 in19.1 mm | Nominal OD N/A 1.275 in32.4 mm | Working Pressure at 70ºF (20ºC) N/A 40 psi | Standard Length Coils N/A 100 ft | Approx. Wt. lbs/Pkg N/A 63 lb |
| K2W-1627X100 | Size Code N/A 1627 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.690 in42.9 mm | Working Pressure at 70ºF (20ºC) N/A 40 psi | Standard Length Coils N/A 100 ft | Approx. Wt. lbs/Pkg N/A 111 lb |





