Construction
|
N/A Special black weighted PVC compound ensures durability, reliability and sink-ability while in use. |
Features
|
N/A
|
Applications
|
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 25 ºF-4 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Size Code |
N/A 1627 |
Nominal ID |
N/A 1 in25.4 mm |
Nominal OD |
N/A 1.690 in42.9 mm |
Working Pressure at 70ºF (20ºC) |
N/A 40 psi |
Standard Length Coils |
N/A 100 ft |
Approx. Wt. lbs/Pkg |
N/A 111 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A K2W |
Industry Standards/Certifications |
N/A Phthalate Free RoHS |
Type |
N/A Tubing |
Style |
N/A Weighted Aeration Tubing |
Material |
N/A PVC |
Color |
N/A Black |



