Series K5556 Polyurethane Lined Dry Ice Transfer Hose
Specialty Products
Polyurethane Lined Dry Ice Transfer Hose.
Series |
Size Code |
Nominal ID |
Nominal OD |
Working Pressure at 70ºF (20ºC) |
Standard Length Coils |
Approx. Wt. per Pkg. |
|---|---|---|---|---|---|---|
| K5556-08X100 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.815 in20.7 mm | Working Pressure at 70ºF (20ºC) N/A 300 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 15 lb |
| K5556-08X300 | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.815 in20.7 mm | Working Pressure at 70ºF (20ºC) N/A 300 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 45 lb |
| K5556-12X100 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.3 mm | Nominal OD N/A 1.220 in31.0 mm | Working Pressure at 70ºF (20ºC) N/A 300 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 33 lb |
| K5556-12X300 | Size Code N/A 12 | Nominal ID N/A 3/4 in19.3 mm | Nominal OD N/A 1.220 in31.0 mm | Working Pressure at 70ºF (20ºC) N/A 300 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 100 lb |
| K5556-16X100 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.480 in37.6 mm | Working Pressure at 70ºF (20ºC) N/A 300 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 45 lb |
| K5556-16X300 | Size Code N/A 16 | Nominal ID N/A 1 in25.4 mm | Nominal OD N/A 1.480 in37.6 mm | Working Pressure at 70ºF (20ºC) N/A 300 psi | Standard Length Coils N/A 300 ft | Approx. Wt. per Pkg. N/A 134 lb |
| K5556-20X50 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.810 in46.0 mm | Working Pressure at 70ºF (20ºC) N/A 300 psi | Standard Length Coils N/A 50 ft | Approx. Wt. per Pkg. N/A 33 lb |
| K5556-20X100 | Size Code N/A 20 | Nominal ID N/A 1 1/4 in31.8 mm | Nominal OD N/A 1.810 in46.0 mm | Working Pressure at 70ºF (20ºC) N/A 300 psi | Standard Length Coils N/A 100 ft | Approx. Wt. per Pkg. N/A 66 lb |





