Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Polyurethane Lined Dry Ice Transfer Hose.
Unit of Measure

General Applications

General Applications

N/A
  • Dry ice blasting equipment.
  • Transfer of low temperature materials.

Construction

Tube

N/A Low Temperature Flexible PVC with Abrasion Resistant Polyurethane Liner.

Reinforcement

N/A Two Layers of High Tensile Strength Yarn.

Cover

N/A Low Temperature Flexible PVC

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºC-40 ºF

Service Temperature Range [Max]

N/A 60 ºC140 ºF

Features and Advantages

Features and Advantages

N/A
  • Lighter Weight - Up to 25% lighter than similar rubber hoses. Easier to use and helps to reduce worker fatigue.
  • Abrasion Resistant Polyurethane Liner - Designed for applications where abrasion is a factor. Provides for longer hose life and lower operating costs versus rubber or all-PVC hoses.
  • Smooth Interior - Low friction inner surface allows for maximum flow.
  • Cold Flex™ Materials - Hose remains flexible in sub-zero temperatures.
  • Easy Slide Cover - Ribbed cover reduces friction between the hose and ground, allowing the hose to slide easily over rough surfaces.
  • Non-marking - PVC cover eliminates instances of floor marking that can be caused by some rubber hoses.
  • One Piece Lengths - Available in up to 300 foot lengths, eliminating the need for hose menders.
  • Phthalate Free!
Made in North America

Nominal Specifications

Size Code

N/A 08

Nominal ID

N/A 1/2 in12.7 mm

Nominal OD

N/A 0.815 in20.7 mm

Working Pressure at 70ºF (20ºC)

N/A 300 psi

Standard Length Coils

N/A 100 ft

Approx. Wt. per Pkg.

N/A 15 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A K5556

Type

N/A Polyurethane Lined Dry Ice Transfer Hose

Material

N/A Polyurethane

Caution

Caution

N/A Consult Kuri Tec® PVC chemical resistance guide for suitability.

Note

Note

N/A Working Pressure decreases as temperature increases. Pressure ratings can only be obtained with proper coupling procedures. Use of compression fitting with Kuri Tec® reinforced hose is not recommended. Hose claims involving use of these fittings will be disallowed.

Compliance Footnotes

Compliance Footnotes

N/A Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.