Series A1243 Non-Toxic PVC Air Breathing Hose
Specialty Products
A specially-designed non-toxic air breathing hose that provides low temperature flexibility and low odor.
Item # |
Series No. |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Max. Working Pressure at 122 ºF (50 ºC) |
Standard Length Coils |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|
| A1243H-04X300 | Series No. N/A A1243H | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.625 in15.9 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length Coils N/A 300 ft | Approx. Wt. Per Pkg. N/A 42 lb |
| A1243-04X500 | Series No. N/A A1243 | Size Code N/A 04 | Nominal ID N/A 1/4 in6.5 mm | Nominal OD N/A 0.500 in12.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length Coils N/A 500 ft | Approx. Wt. Per Pkg. N/A 40.0 lb |
| A1243H-06X300 | Series No. N/A A1243H | Size Code N/A 06 | Nominal ID N/A 3/8 in9.5 mm | Nominal OD N/A 0.688 in17.5 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length Coils N/A 300 ft | Approx. Wt. Per Pkg. N/A 43 lb |
| A1243H-08X300 | Series No. N/A A1243H | Size Code N/A 08 | Nominal ID N/A 1/2 in12.7 mm | Nominal OD N/A 0.840 in21.3 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 250 psi | Max. Working Pressure at 122 ºF (50 ºC) N/A 150 psi | Standard Length Coils N/A 300 ft | Approx. Wt. Per Pkg. N/A 66 lb |





