A specially-designed non-toxic air breathing hose that provides low temperature flexibility and low odor.
Unit of Measure
Construction
|
Features
|
Applications
|
Temperature Range
|
Nominal Specifications
|
Specifications
|
Note
|
Compliance Footnotes
Construction
Cover Color |
N/A Black |
Tube |
N/A Clear PVC Compound, Formulated In Compliance with FDA(03) and RoHS(16) Requirements |
Reinforcement Construction |
N/A High Tensile Strength Yarn |
Cover Construction |
N/A Non-Toxic, U. V. and Weather Resistant Black PVC Compound |
Features
Features |
N/A
|
Applications
Applications |
N/A
|
Temperature Range
Service Temperature [Min] |
N/A -15 ºF-26 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Series No. |
N/A A1243H |
Size Code |
N/A 08 |
Nominal ID |
N/A 1/2 in12.7 mm |
Nominal OD |
N/A 0.840 in21.3 mm |
Max. Working Pressure at 70 ºF (20 ºC) |
N/A 250 psi |
Max. Working Pressure at 122 ºF (50 ºC) |
N/A 150 psi |
Standard Length Coils |
N/A 300 ft |
Approx. Wt. Per Pkg. |
N/A 66 lb |
Specifications
Brand |
N/A Kuri Tec® |
Packaging |
N/A Coils |
Type |
N/A Air Breathing Hose |
Style |
N/A Non-Toxic PVC Air Breathing Hose |
Material |
N/A PVC |
Performance |
N/A A Specially-Designed Non-Toxic Air Breathing Hose |
Note
Note |
N/A NIOSH only certifies complete breathing respirators and does not issue certifications on individual components, such as hoses. All replacement hoses for NIOSH-certified apparatus must have prior NIOSH certification as a part of that unit. |
Compliance Footnotes
Compliance Footnotes |
N/A
|



