-
Lateral Line Jetting Hose
lateral-line-jetting-hose-2
-
Series LLGR 4,000 PSI Piranha® Green Cover Jetting/Lateral Line Hose
A yellow seamless thermoplastic tube, single or double high tensile synthetic fiber braid reinforcement and abrasion resistant green polyurethane cover.
Made in The USA. -
Series SHBK/LHBK 4,000 PSI Piranha® Black Cover Jetting/Lateral Line Hose
A yellow seamless thermoplastic tube, single or double high tensile synthetic fiber braid reinforcement and abrasion resistant black polyurethane cover.
Made in The USA. -
Series LLRD 5,000 PSI Jetting/Lateral Line Hoses
A yellow seamless thermoplastic tube, double high tensile synthetic fiber braid reinforcement and abrasion resistant red polyurethane cover.
Made in The USA. -
Series SLGR 4,000 PSI Piranha® Green Slither® Cover Jetting/Lateral Line Hoses
A yellow seamless thermoplastic tube, double high tensile synthetic fiber braid reinforcement and abrasion resistant slick green polyether-urethane cover.
Made in The USA. -
Series SLSHBK/SLLHBK 4,000 PSI Piranha® Black Slither® Cover Jetting/Lateral Line Hoses
A yellow seamless thermoplastic tube, single or double high tensile synthetic fiber braid reinforcement and abrasion resistant slick black polyurethane cover.
Made in The USA. -
Series SLRD 5,000 PSI Piranha® Red Slither® Cover Jetting/Lateral Line Hoses
A yellow seamless thermoplastic tube, double high tensile synthetic fiber braid reinforcement and abrasion resistant slick red polyurethane cover.
Made in The USA. -
Series LLGR 4,000 PSI Piranha® Green Cover Assemblies
Made in USA
- Series SLGR 4,000 PSI Piranha® Green Slither® Cover Jetting/Lateral Line Hose Assemblies
-
Series SHBK 4,000 PSI Piranha® Black Cover Assemblies
Made in USA
-
Series LLRD 5,000 PSI Piranha® Red Cover Assemblies
Made in USA
-
Series LLBU Blue Cover 3,000 PSI Hose
A yellow seamless thermoplastic tube, double high tensile synthetic fiber braid reinforcement and abrasion resistant blue polyurethane cover.
Made in The USA. -
Series LLBU Blue Cover 3,000 PSI Hose Assemblies
Made in USA
-
Series SLBU 3,000 PSI with Blue Slither® Cover
A yellow seamless thermoplastic tube, double high tensile synthetic fiber braid reinforcement and abrasion resistant slick blue polyurethane cover.
Made in The USA.




