Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A yellow seamless thermoplastic tube, double high tensile synthetic fiber braid reinforcement and abrasion resistant red polyurethane cover.

Made in The USA.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Operating Pressure

Min. Burst Pressure

Min. Bend Radius

Weight

N/A 1/4 in6.4 mm N/A 0.50 in12.6 mm N/A 5,000 psi344.7 bar N/A 12500 psi861.8 bar N/A 2.50 in63.5 mm N/A 0.05 lbs/ft
N/A 3/8 in9.7 mm N/A 0.65 in16.5 mm N/A 5,000 psi344.7 bar N/A 12500 psi861.8 bar N/A 3.00 in76.2 mm N/A 0.13 lbs/ft
N/A 1/2 in12.8 mm N/A 0.80 in20.2 mm N/A 5,000 psi344.7 bar N/A 12500 psi861.8 bar N/A 4.00 in101.6 mm N/A 0.13 lbs/ft
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1