Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in The USA
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Code

Hose ID

Male NPTF Nom. Thread Size

Working Press. (Max.)

Assembled Length

Wt. Per Pkg.

N/A 02 N/A 1/8 in N/A 1/8-27 N/A 4000 psi N/A 250 ft N/A 14 lb
N/A 04 N/A 1/4 in N/A 1/4-18 N/A 4000 psi N/A 250 ft N/A 15 lb
N/A 04 N/A 1/4 in N/A 1/4-18 N/A 4000 psi N/A 300 ft N/A 18 lb
N/A 06 N/A 3/8 in N/A 3/8-18 N/A 4000 psi N/A 200 ft N/A 26 lb
N/A 06 N/A 3/8 in N/A 3/8-18 N/A 4000 psi N/A 250 ft N/A 28 lb
N/A 06 N/A 3/8 in N/A 3/8-18 N/A 4000 psi N/A 300 ft N/A 33 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 4000 psi N/A 200 ft N/A 32 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 4000 psi N/A 500 ft N/A 80 lb
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1