Made In the USA
Unit of Measure
Specifications
Brand |
N/A Piranha® |
Size Code |
N/A 06 |
Hose ID |
N/A 3/8 in |
Male NPTF Nom. Thread Size |
N/A 3/8-18 |
Working Press. (Max.) |
N/A 4000 psi |
Assembled Length |
N/A 200 ft |
Wt. Per Pkg. |
N/A 26 lb |
Type |
N/A Jetting/Lateral Line Hose Assembly |
Hose Application |
N/A Jetting/Lateral Lines |
Cover Color |
N/A Green |
Series |
N/A SLGR |



