Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in USA
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Code

Hose ID

Male NPTF Nom. Thread Size

Working Press. (Max.)

Assembled Length

Wt. Per Pkg.

N/A 08 N/A 1/2 in N/A 1/2-14 N/A 4000 psi N/A 400 ft N/A 80 lbs
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 4000 psi N/A 500 ft N/A 100 lbs
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 4000 psi N/A 600 ft N/A 120 lbs
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1