Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in USA
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Code

Hose ID

Male NPTF Nom. Thread Size

Working Press. (Max.)

Assembled Length

Wt. per Pkg.

N/A 08 N/A 1/2 in N/A 1/2-14 N/A 3000 psi N/A 200 ft N/A 32 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 3000 psi N/A 200 ft N/A 32 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 3000 psi N/A 300 ft N/A 48 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 3000 psi N/A 500 ft N/A 80 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1