Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A yellow seamless thermoplastic tube, single or double high tensile synthetic fiber braid reinforcement and abrasion resistant black polyurethane cover.

Made in The USA.
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Max. Operating Pressure

Min. Burst Pressure

Min. Bend Radius

Weight

N/A 1/2 in12.7 mm N/A 0.87 in22.1 mm N/A 4000 psi275.8 bar N/A 12000 psi827.4 bar N/A 3.00 in76.2 mm N/A 0.20 lbs/ft
N/A 5/8 in15.9 mm N/A 0.91 in23.0 mm N/A 4000 psi275.8 bar N/A 12000 psi827.4 bar N/A 4.00 in101.6 mm N/A 0.16 lbs/ft
N/A 1/2 in12.7 mm N/A 0.80 in20.3 mm N/A 4000 psi275.8 bar N/A 16000 psi1103.2 bar N/A 4.00 in101.6 mm N/A 0.15 lbs/ft
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1