Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in USA
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Code

Hose ID

Male NPTF Nom. Thread Size

Working Press. (Max.)

Assembled Length

Wt. Per Pkg.

N/A 04 N/A 1/4 in N/A 1/4-18 N/A 5,000 psi N/A 50 ft N/A 5 lb
N/A 04 N/A 1/4 in N/A 1/4-18 N/A 5,000 psi N/A 100 ft N/A 5 lb
N/A 04 N/A 1/4 in N/A 1/4-18 N/A 5,000 psi N/A 150 ft N/A 8 lb
N/A 04 N/A 1/4 in N/A 1/4-18 N/A 5,000 psi N/A 200 ft N/A 10 lb
N/A 04 N/A 1/4 in N/A 1/4-18 N/A 5,000 psi N/A 300 ft N/A 15 lb
N/A 04 N/A 1/4 in N/A 1/4-18 N/A 5,000 psi N/A 600 ft N/A 30 lb
N/A 06 N/A 3/8 in N/A 3/8-18 N/A 5,000 psi N/A 100 ft N/A 13 lb
N/A 06 N/A 3/8 in N/A 3/8-18 N/A 5,000 psi N/A 150 ft N/A 20 lb
N/A 06 N/A 3/8 in N/A 3/8-18 N/A 5,000 psi N/A 200 ft N/A 26 lb
N/A 06 N/A 3/8 in N/A 3/8-18 N/A 5,000 psi N/A 300 ft N/A 39 lb
N/A 06 N/A 3/8 in N/A 3/8-18 N/A 5,000 psi N/A 600 ft N/A 78 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 5,000 psi N/A 10 ft N/A 3 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 5,000 psi N/A 300 ft N/A 39 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 5,000 psi N/A 500 ft N/A 67 lb
N/A 08 N/A 1/2 in N/A 1/2-14 N/A 5,000 psi N/A 600 ft N/A 78 lb
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1