Made in USA
Unit of Measure
Specifications
Brand |
N/A Piranha® |
Size Code |
N/A 04 |
Hose ID |
N/A 1/4 in |
Male NPTF Nom. Thread Size |
N/A 1/4-18 |
Working Press. (Max.) |
N/A 5,000 psi |
Assembled Length |
N/A 200 ft |
Wt. Per Pkg. |
N/A 10 lb |
Type |
N/A "Ready-to-Go" Stock Length Hose Assembly |
Hose Cover Color |
N/A Red |
End Type |
N/A Male NPTF |
End Size |
N/A 1/4 |
Second End Size |
N/A 1/4 |



