Two-Piece Fittings, Standard Inserts, US End Configurations - Bite Type Tube Fitting - A Series
Two-Piece Fittings, Standard Inserts, US End Configurations - Other - A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size |
C Cut - Off Factor |
Hex Dia. CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|
| A-0404-BTTF | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size N/A 7/16-20 in | C Cut - Off Factor N/A 21.8 mm | Hex Dia. CH1 N/A 12 mm | Weight Per Each N/A 0.06 lb |
| A-0506-BTTF | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Size N/A 9/16-18 in | C Cut - Off Factor N/A 24.2 mm | Hex Dia. CH1 N/A 16 mm | Weight Per Each N/A 0.08 lb |
| A-0606-BTTF | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size N/A 9/16-18 in | C Cut - Off Factor N/A 24.2 mm | Hex Dia. CH1 N/A 16 mm | Weight Per Each N/A 0.09 lb |
| A-0808-BTTF | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size N/A 3/4-16 in | C Cut - Off Factor N/A 28.4 mm | Hex Dia. CH1 N/A 22 mm | Weight Per Each N/A 0.14 lb |
| A-1212-BTTF | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size N/A 1 1/16-12 in | C Cut - Off Factor N/A 33.1 mm | Hex Dia. CH1 N/A 30 mm | Weight Per Each N/A 0.09 lb |