Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 05

Hose ID Size

N/A 5/16 in7.9 mm

F Thread Size

N/A 9/16-18 in

C Cut - Off Factor

N/A 24.2 mm

Hex Dia. CH1

N/A 16 mm

Weight Per Each

N/A 0.08 lb

Type

N/A Inserts for Two-Piece Fittings