Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Size

N/A 7/16-20 in

C Cut - Off Factor

N/A 21.8 mm

Hex Dia. CH1

N/A 12 mm

Weight Per Each

N/A 0.06 lb

Type

N/A Inserts for Two-Piece Fittings