Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Size

N/A 1 1/16-12 in

C Cut - Off Factor

N/A 33.1 mm

Hex Dia. CH1

N/A 30 mm

Weight Per Each

N/A 0.09 lb

Type

N/A Inserts for Two-Piece Fittings