Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Size

N/A 3/4-16 in

C Cut - Off Factor

N/A 28.4 mm

Hex Dia. CH1

N/A 22 mm

Weight Per Each

N/A 0.14 lb

Type

N/A Inserts for Two-Piece Fittings