Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Size (mm) x TP (mm)

Tube OD

C Cut-Off Factor

Hex Dia. CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A M12x1.5 N/A 6 mm N/A 23.9 mm N/A 14 mm N/A 0.05 lb
N/A 04 N/A 1/4 in6.4 mm N/A M14x1.5 N/A 8 mm N/A 24.4 mm N/A 17 mm N/A 0.06 lb
N/A 04 N/A 1/4 in6.4 mm N/A M16x1.5 N/A 10 mm N/A 25.4 mm N/A 19 mm N/A 0.08 lb
N/A 05 N/A 5/16 in7.9 mm N/A M16x1.5 N/A 10 mm N/A 25.4 mm N/A 19 mm N/A 0.09 lb
N/A 06 N/A 3/8 in9.5 mm N/A M16x1.5 N/A 10 mm N/A 25.4 mm N/A 19 mm N/A 0.88 lb
N/A 06 N/A 3/8 in9.5 mm N/A M18x1.5 N/A 12 mm N/A 25.4 mm N/A 22 mm N/A 0.12 lb
N/A 06 N/A 3/8 in9.5 mm N/A M22x1.5 N/A 15 mm N/A 27.4 mm N/A 27 mm N/A 0.14 lb
N/A 08 N/A 1/2 in12.7 mm N/A M22x1.5 N/A 15 mm N/A 28.2 mm N/A 27 mm N/A 0.19 lb
N/A 10 N/A 5/8 in15.9 mm N/A M26x1.5 N/A 18 mm N/A 29.2 mm N/A 32 mm N/A 0.27 lb
N/A 12 N/A 3/4 in19.0 mm N/A M26x1.5 N/A 18 mm N/A 25.5 mm N/A 32 mm N/A 0.35 lb
N/A 12 N/A 3/4 in19.0 mm N/A M30x2 N/A 22 mm N/A 31.7 mm N/A 36 mm N/A 0.38 lb
N/A 16 N/A 1 in25.4 mm N/A M36x2 N/A 28 mm N/A 33.6 mm N/A 41 mm N/A 0.53 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A M45x2 N/A 35 mm N/A 40.1 mm N/A 50 mm N/A 0.88 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A M52x2 N/A 42 mm N/A 40.5 mm N/A 60 mm N/A 1.28 lb
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1