Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Size (mm) x TP (mm) |
N/A M36x2 |
Tube OD |
N/A 28 mm |
C Cut-Off Factor |
N/A 33.6 mm |
Hex Dia. CH2 |
N/A 41 mm |
Weight Per Each |
N/A 0.53 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Industry Standards/Certifications |
N/A DIN 3865 |
Seat Angle |
N/A 24 º |



