Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Size (mm) x TP (mm) |
N/A M14x1.5 |
Tube OD |
N/A 8 mm |
C Cut-Off Factor |
N/A 24.4 mm |
Hex Dia. CH2 |
N/A 17 mm |
Weight Per Each |
N/A 0.06 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Industry Standards/Certifications |
N/A DIN 3865 |
Seat Angle |
N/A 24 º |



