Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Size (mm) x TP (mm) |
N/A M22x1.5 |
Tube OD |
N/A 15 mm |
C Cut-Off Factor |
N/A 27.4 mm |
Hex Dia. CH2 |
N/A 27 mm |
Weight Per Each |
N/A 0.14 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Industry Standards/Certifications |
N/A DIN 3865 |
Seat Angle |
N/A 24 º |



