Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Size (mm) x TP (mm) |
N/A M30x2 |
Tube OD |
N/A 22 mm |
C Cut-Off Factor |
N/A 31.7 mm |
Hex Dia. CH2 |
N/A 36 mm |
Weight Per Each |
N/A 0.38 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Industry Standards/Certifications |
N/A DIN 3865 |
Seat Angle |
N/A 24 º |



