One-Piece Alfacrimp Fittings, 90º CODE 62 Flange SAE J518 - 6000 PSI - S Series
Alfagomma One-Piece Alfacrimp Fittings - S Series fittings
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Flange Dash Size |
Weight |
|---|---|---|---|---|---|---|---|
| S-1212-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 65 mm | D Drop N/A 64.0 mm | Flange Dash Size N/A 12 | Weight N/A 1.09 lb |
| S-1216-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 65 mm | D Drop N/A 66.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.27 lb |
| S-1612-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 75 mm | D Drop N/A 61.0 mm | Flange Dash Size N/A 12 | Weight N/A 1.55 lb |
| S-1616-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 75 mm | D Drop N/A 74.0 mm | Flange Dash Size N/A 16 | Weight N/A 1.66 lb |
| S-1620-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 79 mm | D Drop N/A 85.0 mm | Flange Dash Size N/A 20 | Weight N/A 2.09 lb |
| S-1624-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 79 mm | D Drop N/A 85.0 mm | Flange Dash Size N/A 24 | Weight N/A 2.82 lb |
| S-2016-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A Pending | D Drop N/A Pending | Flange Dash Size N/A 16 | Weight N/A 2.22 lb |
| S-2020-C629 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 96 mm | D Drop N/A 91.0 mm | Flange Dash Size N/A 20 | Weight N/A 2.45 lb |
| S-2024-C629 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 96 mm | D Drop N/A 103.5 mm | Flange Dash Size N/A 24 | Weight N/A 3.38 lb |
| S-2420-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 112 mm | D Drop N/A 85.0 mm | Flange Dash Size N/A 20 | Weight N/A 3.91 lb |
| S-2424-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 114 mm | D Drop N/A 109.0 mm | Flange Dash Size N/A 24 | Weight N/A 3.91 lb |
| S-2432-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 118 mm | D Drop N/A 121.5 mm | Flange Dash Size N/A 32 | Weight N/A 4.78 lb |
| S-3232-C629 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 168 mm | D Drop N/A 1340 mm | Flange Dash Size N/A 32 | Weight N/A 8.37 lb |





