Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

Q Flange

N/A 3.13 in79.4 mm

C Cut-Off Factor

N/A 118 mm

D Drop

N/A 121.5 mm

Flange Dash Size

N/A 32

Weight

N/A 4.78 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, D Drop - values are Preliminary Data, Weight - values are Preliminary Data