Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

Q Flange

N/A 3.13 in79.4 mm

C Cut-Off Factor

N/A 168 mm

D Drop

N/A 1340 mm

Flange Dash Size

N/A 32

Weight

N/A 8.37 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®