Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 20

Hose ID Size

N/A 1 1/4 in31.8 mm

Q Flange

N/A 2.50 in63.5 mm

C Cut-Off Factor

N/A 96 mm

D Drop

N/A 103.5 mm

Flange Dash Size

N/A 24

Weight

N/A 3.38 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®