Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 1.63 in41.3 mm

C Cut-Off Factor

N/A 75 mm

D Drop

N/A 61.0 mm

Flange Dash Size

N/A 12

Weight

N/A 1.55 lb

Specifications

Type

N/A Hydaulic Elbows

Brand

N/A Alfagomma®

Note

Note

N/A C Cut-Off Factor - values are Preliminary Data, D Drop - values are Preliminary Data, Weight - values are Preliminary Data