Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 30 of 30 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Hex Dia. CH2

Weight

N/A 03 N/A 3/16 in4.8 mm N/A 04 N/A 7/16-20 N/A 18.1 mm N/A 12 mm N/A 16 mm N/A 0.05 lb
N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 19.6 mm N/A 14 mm N/A 16 mm N/A 0.06 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 20.3 mm N/A 14 mm N/A 17 mm N/A 0.07 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 20.3 mm N/A 14 mm N/A 19 mm N/A 0.09 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 9/16-18 N/A 20.3 mm N/A 14 mm N/A 19 mm N/A 0.08 lb
N/A 06 N/A 3/8 in9.5 mm N/A 04 N/A 7/16-20 N/A 20.6 mm N/A 17 mm N/A 16 mm N/A 0.08 lb
N/A 06 N/A 3/8 in9.5 mm N/A 05 N/A 1/2-20 N/A 21.3 mm N/A 16 mm N/A 17 mm N/A 0.90 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 21.3 mm N/A 17 mm N/A 19 mm N/A 0.10 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 24.8 mm N/A 19 mm N/A 25 mm N/A 0.17 lb
N/A 06 N/A 3/8 in9.5 mm N/A 10 N/A 7/8-14 N/A 25.8 mm N/A 22 mm N/A 22 mm N/A 0.20 lb
N/A 08 N/A 1/2 in12.7 mm N/A 06 N/A 9/16-18 N/A 23.1 mm N/A 19 mm N/A 19 mm N/A 0.15 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 25.6 mm N/A 19 mm N/A 25 mm N/A 0.20 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 26.6 mm N/A 22 mm N/A 27 mm N/A 0.22 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 28.1 mm N/A 25 mm N/A 32 mm N/A 0.30 lb
N/A 10 N/A 5/8 in15.9 mm N/A 08 N/A 3/4-16 N/A 26.6 mm N/A 24 mm N/A 25 mm N/A 0.30 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 27.6 mm N/A 24 mm N/A 27 mm N/A 0.27 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 28.1 mm N/A 25 mm N/A 32 mm N/A 0.32 lb
N/A 12 N/A 3/4 in19.0 mm N/A 10 N/A 7/8-14 N/A 28.1 mm N/A 27 mm N/A 32 mm N/A 0.31 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 28.6 mm N/A 27 mm N/A 32 mm N/A 0.35 lb
N/A 12 N/A 3/4 in19.0 mm N/A 14 N/A 1 3/16-12 N/A 29.9 mm N/A 32 mm N/A 36 mm N/A 0.44 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 32.1 mm N/A 32 mm N/A 38 mm N/A 0.49 lb
N/A 14 N/A 7/8 in22.2 mm N/A 16 N/A 1 5/16-12 N/A 32.1 mm N/A 32 mm N/A 38 mm N/A 0.46 lb
N/A 16 N/A 1 in25.4 mm N/A 12 N/A 1 1/16-12 N/A 31.4 mm N/A 32 mm N/A 32 mm N/A 0.55 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 32.9 mm N/A 32 mm N/A 38 mm N/A 0.62 lb
N/A 18 N/A 1 1/8 in29.0 mm N/A 20 N/A 1 5/8-12 N/A 37.5 mm N/A 41 mm N/A 50 mm N/A 0.63 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 5/8-12 N/A 39.1 mm N/A 41 mm N/A 50 mm N/A 0.77 lb
N/A 22 N/A 1 3/8 in35.0 mm N/A 24 N/A 1 7/8-12 N/A 43.4 mm N/A 50 mm N/A 55 mm N/A 0.79 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 7/8-12 N/A 43.4 mm N/A 50 mm N/A 55 mm N/A 1.98 lb
N/A 29 N/A 1 13/16 in46.0 mm N/A 32 N/A 2 1/2-12 N/A 49.0 mm N/A 65 mm N/A 70 mm N/A 2.31 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2 1/2-12 N/A 49.0 mm N/A 65 mm N/A 70 mm N/A 3.09 lb
1 - 30 of 30 | Results Per Page | View | Unit of Measure
1