Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 29 |
Hose ID Size |
N/A 1 13/16 in46.0 mm |
F Thread Dash Size |
N/A 32 |
F Thread Size (in. TPI) |
N/A 2 1/2-12 |
C Cut-Off Factor |
N/A 49.0 mm |
Hex Dia. CH1 |
N/A 65 mm |
Hex Dia. CH2 |
N/A 70 mm |
Weight |
N/A 2.31 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Female |
Thread Type |
N/A JIC Female Double Hex |
Seat Angle |
N/A 37 º |



