Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 22 |
Hose ID Size |
N/A 1 3/8 in35.0 mm |
F Thread Dash Size |
N/A 24 |
F Thread Size (in. TPI) |
N/A 1 7/8-12 |
C Cut-Off Factor |
N/A 43.4 mm |
Hex Dia. CH1 |
N/A 50 mm |
Hex Dia. CH2 |
N/A 55 mm |
Weight |
N/A 0.79 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Female |
Thread Type |
N/A JIC Female Double Hex |
Seat Angle |
N/A 37 º |



