Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 9/16-18 |
C Cut-Off Factor |
N/A 20.3 mm |
Hex Dia. CH1 |
N/A 14 mm |
Hex Dia. CH2 |
N/A 19 mm |
Weight |
N/A 0.09 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Female |
Thread Type |
N/A JIC Female Double Hex |
Seat Angle |
N/A 37 º |



