Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 1 1/16-12 |
C Cut-Off Factor |
N/A 31.4 mm |
Hex Dia. CH1 |
N/A 32 mm |
Hex Dia. CH2 |
N/A 32 mm |
Weight |
N/A 0.55 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Female |
Thread Type |
N/A JIC Female Double Hex |
Seat Angle |
N/A 37 º |



