Item # |
Max Load |
Length |
Width |
Height |
Weight |
|---|---|---|---|---|---|
| KCOIL1H-M | Max Load N/A 530 lb | Length N/A 59 in | Width N/A 59 in | Height N/A 54.4 in | Weight N/A 132 lb |
| KCOIL1H-230/3 | Max Load N/A 530 lb | Length N/A 59 in | Width N/A 59 in | Height N/A 54.4 in | Weight N/A 198 lb |
| KCOIL1V-M | Max Load N/A 530 lb | Length N/A 43.3 in | Width N/A 39.3 in | Height N/A 45.4 in | Weight N/A 317 lb |
| KCOIL2HV-230/3 | Max Load N/A 1100 lb | Length N/A 80.7 in | Width N/A 80.7 in | Height N/A 82.2 in | Weight N/A 1100 lb |
| KCOIL3H-230/3 | Max Load N/A 2200 lb | Length N/A 96.1 in | Width N/A 96.1 in | Height N/A 68.2 in | Weight N/A 1100 lb |