Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A premium manually operated vertical hose coiler. Optional reel centering device available.
Unit of Measure

Specifications

Type

N/A Hose Coilers

Max Load

N/A 530 lb

Weight

N/A 317 lb

Hose Holder Diameter

N/A 41.7 in

Dimensions

Length

N/A 43.3 in

Width

N/A 39.3 in

Height

N/A 45.4 in