Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A premium electrically operated horizontal hose coiler with choice of hose holding table diameters. Electric foot pedal included. Optional roller and reel centering devices available.
Unit of Measure

Specifications

Type

N/A Hose Coilers

Max Load

N/A 530 lb

Weight

N/A 198 lb

Hose Holder Diameter

N/A 39.3 OR 59 in

Motor Info

N/A 0.9 HP (230V) 3 PH

Power Rating

N/A 0.9 hp

Voltage

N/A 230 V

Number of Phases

N/A 3

Dimensions

Length

N/A 59 in

Width

N/A 59 in

Height

N/A 54.4 in