Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A premium and highly capable electrically operated horizontal hose coiler. Electric handheld control included Ideal for coiling of larger diameter hoses.
Unit of Measure

Specifications

Type

N/A Hose Coilers

Max Load

N/A 2200 lb

Weight

N/A 1100 lb

Hose Holder Diameter

N/A 96.1 in

Maximum Hose ID

N/A 8 in

Motor Info

N/A 4 HP (230V) 3PH

Power Rating

N/A 4 hp

Voltage

N/A 230 V

Number of Phases

N/A 3

Dimensions

Length

N/A 96.1 in

Width

N/A 96.1 in

Height

N/A 68.2 in