Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

A premium manually operated horizontal hose coiler with choice of hose holding table diameters. Optional roller and reel centering devices available.
Unit of Measure

Specifications

Type

N/A Hose Coilers

Max Load

N/A 530 lb

Weight

N/A 132 lb

Hose Holder Diameter

N/A 39.3 OR 59 in

Dimensions

Length

N/A 59 in

Width

N/A 59 in

Height

N/A 54.4 in