Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Oroflex® Well OFWL™ Series Flexible Well Riser Hose
  • 316 Stainless Steel Conical Couplings

    • Includes coupling, clamp and screws
    • Available with or without drain hole
    • Field fittable and reusable

  • AISI 316 Stainless Steel Fuses
  • Plugs

    Plugs

    (2)

  • Torpedo (Plumb) Levels
  • Centering Devices

    • Helps to protect hose and pump during raising/lowering
    • Multiple segments snap together to create a single centering device (various quantities required depending on hose diameter).
    • Various sizes available to accommodate different sized wells.

  • Transparent Polyurethane Straps

    Used to attach centering device and heavy power cables to hose

  • A316 Stainless Steel Buckles

    Used to attach centering device and heavy power cables to hose

  • White Polyamide Washers

    Used to attach light power cables (under 2.7 lbs/ft) to hose

  • Black Cable Straps

    Used to attach light power cables (under 2.7 lbs/ft) to hose

  • Mounting Rollers

    • Optional unit available to assist with hose installation
    • Durable steel construction
    • Safety pins hold roller bar in place when not raising/lowering hose
    • Available in two sizes depending on hose size

  • Mounting Clamps

    Optional clamp used to raise or stabilize hose during initial installation.