316 Stainless Steel Conical Couplings
Oroflex® Well
- Includes coupling, clamp and screws
- Available with or without drain hole
- Field fittable and reusable
Part Number |
Drain Hole |
Thread |
ID |
Max. Diameter |
Weight |
|---|---|---|---|---|---|
| C655120 | Drain Hole N/A No | Thread N/A NPT | ID N/A 1 1/4 in32 mm | Max. Diameter N/A 2.60 in66 mm | Weight N/A 1.83 lb |
| C654899 | Drain Hole N/A No | Thread N/A NPT | ID N/A 1 1/2 in40 mm | Max. Diameter N/A 2.76 in70 mm | Weight N/A 2.25 lb |
| C654898 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 1 1/2 in40 mm | Max. Diameter N/A 2.76 in70 mm | Weight N/A 2.25 lb |
| C650089 | Drain Hole N/A No | Thread N/A NPT | ID N/A 2 in51 mm | Max. Diameter N/A 3.94 in100 mm | Weight N/A 5.29 lb |
| C655005 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 2 in51 mm | Max. Diameter N/A 3.94 in100 mm | Weight N/A 5.29 lb |
| C650069 | Drain Hole N/A No | Thread N/A NPT | ID N/A 3 in76 mm | Max. Diameter N/A 5.12 in130 mm | Weight N/A 13.67 lb |
| C650100 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 3 in76 mm | Max. Diameter N/A 5.12 in130 mm | Weight N/A 13.67 lb |
| C654827 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 4 in102 mm | Max. Diameter N/A 6.50 in165 mm | Weight N/A 21.38 lb |
| C654826 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 4 in102 mm | Max. Diameter N/A 6.50 in165 mm | Weight N/A 21.38 lb |
| C652341 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 5 in127 mm | Max. Diameter N/A 7.72 in196 mm | Weight N/A 29.98 lb |
| C652353 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 5 in127 mm | Max. Diameter N/A 7.72 in196 mm | Weight N/A 29.98 lb |
| C652362 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 6 in152 mm | Max. Diameter N/A 8.94 in227 mm | Weight N/A 44.31 lb |
| C652349 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 6 in152 mm | Max. Diameter N/A 8.94 in227 mm | Weight N/A 44.31 lb |
| C655144 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 8 in203 mm | Max. Diameter N/A 10.63 in270 mm | Weight N/A 105.82 lb |
| C655143 | Drain Hole N/A Yes | Thread N/A NPT | ID N/A 8 in203 mm | Max. Diameter N/A 10.63 in270 mm | Weight N/A 105.82 lb |





