Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • Includes coupling, clamp and screws
  • Available with or without drain hole
  • Field fittable and reusable
Unit of Measure

Nominal Specifications

Drain Hole

N/A Yes

Thread

N/A NPT

ID

N/A 5 in127 mm

Weight

N/A 29.98 lb

Specifications

Type

N/A Conical Coupling

Brand

N/A Oroflex®

Max. Diameter

N/A 7.72 in196 mm

Material

N/A 316 Stainless Steel

Components

Components

N/A
  1. Coupling shank
  2. Clamp
  3. Allen screws (x4)
  4. Hexagonal jacking screws (x2)
  5. Draining fuse (x1) (Sold separately)

Note

Note

N/A Supplied with Fuse