Centering Devices
Oroflex® Well
- Helps to protect hose and pump during raising/lowering
- Multiple segments snap together to create a single centering device (various quantities required depending on hose diameter).
- Various sizes available to accommodate different sized wells.
Part Number |
Coupling Diameter |
Type of Segment |
Quantity Required |
|---|---|---|---|
| C654202 | Coupling Diameter N/A 2 in3 in52 mm76 mm | Type of Segment N/A 1 (Small Bowl Height) | Quantity Required N/A 3 |
| C654203 | Coupling Diameter N/A 4 in5 in102 mm127 mm | Type of Segment N/A 2 (Medium Bowl Height) | Quantity Required N/A 3 4 |
| C654203 - Option 1 | Coupling Diameter N/A 6 in152 mm | Type of Segment N/A 2 (Medium Bowl Height) | Quantity Required N/A 4 |
| C654205 - Option 2 | Coupling Diameter N/A 6 in152 mm | Type of Segment N/A 3 (Large Bowl Height) | Quantity Required N/A 3 |
| C654205 | Coupling Diameter N/A 8 in203 mm | Type of Segment N/A 3 (Large Bowl Height) | Quantity Required N/A 3 |