Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

ID

Working Pressure at 68 ºF

Burst Pressure at 68 ºF

Tensile Strength

Coil Length

Weight

N/A 1 1/4 in32 mm N/A 505 psi N/A 1,160 psi N/A 6600 lb N/A 1,640 ft N/A 0.19 lbs/ft
N/A 1 1/2 in40 mm N/A 435 psi N/A 1,015 psi N/A 10,550 lb N/A 1,640 ft N/A 0.24 lbs/ft
N/A 2 in52 mm N/A 375 psi N/A 900 psi N/A 15,450 lb N/A 1,640 ft N/A 0.40 lbs/ft
N/A 3 in76 mm N/A 375 psi N/A 840 psi N/A 19,850 lb N/A 1,640 ft N/A 0.68 lbs/ft
N/A 4 in102 mm N/A 375 psi N/A 840 psi N/A 30,850 lb N/A 1,640 ft N/A 0.93 lbs/ft
N/A 5 in127 mm N/A 375 psi N/A 840 psi N/A 39,700 lb N/A 980 ft N/A 1.30 lbs/ft
N/A 6 in152 mm N/A 375 psi N/A 840 psi N/A 63,950 lb N/A 980 ft N/A 1.77 lbs/ft
N/A 8 in203 mm N/A 230 psi N/A 600 psi N/A 77,200 lb N/A 980 ft N/A 2.22 lbs/ft
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1