Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Potable water supply
  • Submersible pump and well monitoring systems in mining, agricultural, environmental, marine and offshore oil and gas applications

Construction

Construction

N/A Blue, NSF-61 certified, polyurethane (TPU) hose, using an extruded through the weave process, with circular woven high tenacity polyester reinforcement and built-in cable attachment loops every meter on one side (1" to 4" ID) or both sides (5" to 8" ID).

Features and Advantages

Features and Advantages

N/A Increased Flow Volume - Provides up to 20% in energy cost savings versus hard pipe. Possesses a lower coefficient of friction than hard pipe for higher flow velocity, as well as resistance to scaling build-up, which reduces the inner diameter of hard pipes over time.

Easier Installation - A well drillers best friend! Significantly reduces installation time and cost by eliminating the need to continually link together multiple sections of hard pipe.

Premium Polyurethane (TPU) Material - Exhibits exceptional resistance to abrasion, protecting the hose from potential damage caused by rubbing against the sides of the well.

Service Temperature Range

Service Temperature [Min]1 N/A -40 ºC-40 ºF
Service Temperature [Max]2 N/A 50 ºC122 ºF

Custom Lengths Available

Custom Lengths Available

N/A Oroflex® well hoses are available in custom lengths specific to customer requirements upon request (1 1/4" to 4" ID available up to 1,640 ft., and 5" to 8" ID available up to 980 ft.).

NSF-61 Certified

NSF-61 Certified

N/A Hose certified under NSF/ANSI 61: Drinking Water System Components.

Chemical Resistant

Chemical Resistant

N/A Resistant to seawater, most industrial chemicals, hydrocarbons, oils and grease.

Weather Resistant

Weather Resistant

N/A Excellent ozone and UV resistance.

Compact Design

Compact Design

N/A Flat hose design rolls up into tight coils for easy storage and transport.

Nominal Specifications

ID

N/A 4 in102 mm

Working Pressure at 68 ºF

N/A 375 psi

Burst Pressure at 68 ºF

N/A 840 psi

Tensile Strength

N/A 30,850 lb
Coil Length3 N/A 1,640 ft

Weight

N/A 0.93 lbs/ft

Specifications

Type

N/A Flexible Well Riser Hose

Brand

N/A Oroflex®

Series

N/A OFWL™
  • 1 Service temperature range is application dependent.
  • 2 Service temperature range is application dependent.
  • 3 Custom lengths available upon request.